Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC126A-Q1 Automotive Quadruple Bus Buffer Gate
With 3-State Outputs
1 Features
- Qualified for automotive applications
- Operates from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Max tpd of 4.7ns at 3.3V
- Typical VOLP (output ground bounce)
<0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH
undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD
17
- ESD protection exceeds JESD 22