This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G125 device is available in a variety of packages including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G125 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.00 mm | |
DSBGA (5) | 1.40 mm × 0.90 mm | |
X2SON (4) | 0.80 mm × 0.80 mm |