Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC1G17-Q1 Single Schmitt-Trigger Buffer
1 Features
- Qualified for Automotive Applications
- Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Max tpd of 8 ns at 3.3 V
- Low power consumption, 20-μA Max ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports live insertion, partial-power-down mode, and back-drive protection
- ESD protection exceeds JEDEC JS-001
- 2000-V Human-body model
- 1000-V Charged-device model