Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC257A-Q1 Automotive
Quadruple 2-Line To 1-Line Data Selector/Multiplexer
With 3-State Outputs
1 Features
- Qualified for automotive
applications
- ESD protection exceeds 2000V per
MIL-STD-883, method 3015
- Operates from 2V to 3.6V
- Inputs accept voltages to
5.5V
- Max tpd of 4.6ns at
3.3V
- Typical VOLP (output
ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output
VOH undershoot) > 2V at VCC = 3.3V, TA =
25°C