Refer to the PDF data sheet for device specific package drawings
This dual Schmitt-trigger inverter is designed for
1.65-V to 5.5-V VCC operation.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The SN74LVC2G14 device contains two inverters and performs the Boolean function Y = A. The device functions as two independent inverters, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G14DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC2G14DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC2G14YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from N Revision (June 2015) to O Revision
Changes from M Revision (November 2013) to N Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Gate 1 logic signal |
1Y | 6 | O | Gate 1 inverted signal |
2A | 3 | I | Gate 2 logic signal |
2Y | 4 | O | Gate 2 inverted signal |
GND | 2 | — | Ground |
VCC | 5 | — | Supply/Power Pin |