Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset
1 Features
- Available in the Texas Instruments
NanoFree™ package - Supports 5 V VCC operation
- Inputs accept voltages to 5.5 V
- Maximum tpd of 5.9 ns at 3.3 V
- Low power consumption, 10 μA maximum
ICC
- ±24 mA output drive at 3.3 V
- Typical VOLP (output ground bounce)
< 0.8 V at VCC = 3.3 V,
TA = 25°C - Typical VOHV (output VOH
undershoot)
> 2 V at VCC = 3.3
V, TA = 25°C - Ioff supports live insertion,
partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100 mA Per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2000 V human-body
model
- 200 V machine model
- 1000 V charged-device
model