Refer to the PDF data sheet for device specific package drawings
The SN54LVC540A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC540A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC540A | SIOC (20) | 12.80 mm × 7.50 mm |
SO (20) | 12.60 mm × 5.30 mm | |
SSOP (20) | 7.50 mm × 5.30 mm | |
TVSOP (20) | 5.00 mm × 4.40 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from M Revision (May 2005) to N Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE1 | 1 | I | Output enable |
A1 | 2 | I | A1 input |
A2 | 3 | I | A2 input |
A3 | 4 | I | A3 input |
A4 | 5 | I | A4 input |
A5 | 6 | I | A5 input |
A6 | 7 | I | A6 input |
A7 | 8 | I | A7 input |
A8 | 9 | I | A8 input |
GND | 10 | – | Ground pin |
Y8 | 11 | O | Y8 output |
Y7 | 12 | O | Y7 output |
Y6 | 13 | O | Y6 output |
Y5 | 14 | O | Y5 output |
Y4 | 15 | O | Y4 output |
Y3 | 16 | O | Y3 output |
Y2 | 17 | O | Y2 output |
Y1 | 18 | O | Y1 output |
OE2 | 19 | I | Output enable |
VCC | 20 | – | Power pin |