Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC86A-Q1 Automotive
Quadruple 2-Input Exclusive-OR Gate
1 Features
- Qualified for automotive applications
- ESD protection exceeds 2000V per
MIL-STD-883, Method 3015 - Operates from 2V to 3.6V
- Inputs accept voltages to 5.5V
- Max tpd of 4.6ns at 3.3V
- Typical VOLP (output ground bounce)
< 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH
undershoot) > 2V at VCC = 3.3V, TA = 25°C