Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and 3-State Outputs
1 Features
- Control inputs VIH/VIL
levels are referenced to VCCA voltage
- VCC isolation feature – if either
VCC input is at GND, all are in the high-impedance state
- Fully configurable dual-rail design allows each
port to operate over the full 1.65-V to 5.5-V power-supply range
- Latch-up performance exceeds 100 mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 4000-V Human-Body Model
(A114-A)
- 100-V Machine Model
(A115-A)
- 1000-V Charged-Device
Model (C101)