SNx4LVCH245A Octal Bus Transceivers With Tri-State Outputs
1 Features
Operate From 1.65 V to 3.6 V
Inputs Accept Voltages to 5.5 V
Max tpd of 6.3 ns at 3.3 V
Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C
Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C
Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With
3.3-V VCC)
Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
Bus Hold on Data Inputs Eliminates the Need for External Pullup or Pulldown Resistors
Latch-Up Performance Exceeds 250 mA Per JESD 17
ESD Protection Exceeds JESD 22
2000-V Human-Body Model (A114-A)
200-V Machine Model (A115-A)
On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.