Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TDA4VM Processors
1 Features
Processor cores:
- C7x floating point, vector DSP,
up to 1.0GHz, 80 GFLOPS, 256 GOPS
- Deep-learning matrix multiply
accelerator (MMA), up to 8 TOPS (8b) at 1.0GHz
- Vision Processing Accelerators
(VPAC) with Image Signal Processor (ISP) and multiple vision assist
accelerators
- Depth and Motion Processing
Accelerators (DMPAC)
- Dual 64-bit Arm®Cortex®-A72 microprocessor subsystem at up to 2.0GHz
- 1MB shared L2 cache per
dual-core Cortex®-A72 cluster
- 32KB L1 DCache and 48KB
L1 ICache per Cortex®-A72 core
- Six Arm®Cortex®-R5F MCUs at up to 1.0GHz
- 16K I-Cache, 16K D-Cache,
64K L2 TCM
- Two Arm®Cortex®-R5F MCUs in isolated MCU subsystem
- Four Arm®Cortex®-R5F MCUs in general compute partition
- Two C66x floating point DSP, up
to 1.35GHz,
40GFLOPS, 160GOPS
- 3D GPU PowerVR® Rogue
8XE GE8430, up to 750MHz, 96GFLOPS, 6Gpix/sec
- Custom-designed interconnect
fabric supporting near max processing entitlement
Memory
subsystem:
- Up to 8MB of on-chip L3 RAM with
ECC and coherency
- ECC error protection
- Shared coherent
cache
- Supports internal DMA
engine
- External Memory Interface (EMIF)
module with ECC
- Supports LPDDR4 memory
types
- Supports speeds up to
4266MT/s
- 32-bit data bus with
inline ECC
- General-Purpose Memory Controller
(GPMC)
- 512KB on-chip SRAM in MAIN
domain, protected by ECC
Functional Safety:
- Functional Safety-Compliant targeted (on select part
numbers)
- Developed for functional
safety applications
- Documentation will be
available to aid ISO 26262/IEC 61508 functional safety system design up
to ASIL-D/SIL-3 targeted
- Systematic capability up
to ASIL-D/SC-3 targeted
- Hardware integrity up to
ASIL-D/SIL-3 targeted for MCU Domain
- Hardware integrity up to
ASIL-B/SIL-2 targeted for Main Domain
- Safety-related
certifications
- ISO 26262
certification up to ASIL-D by TÜV SÜD planned
- IEC 61508
certification up to SIL-3 by TÜV SÜD planned
- AEC-Q100 qualified on part number
variants ending in Q1
Device
security (on select part numbers):
- Secure boot with secure run-time
support
- Customer programmable root key,
up to RSA-4K or ECC-512
- Embedded hardware security
module
- Crypto hardware accelerators –
PKA with ECC, AES, SHA, RNG, DES and 3DES
High speed serial
interfaces:
- Integrated Ethernet switch
supporting up to 8 external ports
- All ports support 2.5Gb SGMII
- All ports support 1Gb
SGMII/RGMII
- All ports support 100Mb
RMII
- Any two ports support
QSGMII (using 4 internal ports per QSGMII)
- Up to four PCI-Express®
(PCIe) Gen3 controllers
- Up to two lanes per
controller
- Gen1 (2.5GT/s), Gen2
(5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
- Two USB 3.0 dual-role device
(DRD) subsystem
- Two enhanced SuperSpeed
Gen1 Ports
- Each port supports Type-C
switching
- Each port independently
configurable as USB host, USB peripheral, or USB DRD
Automotive
interfaces:
- Sixteen Modular Controller Area
Network (MCAN) modules with full CAN-FD support
- Two CSI2.0 4L RX plus One CSI2.0
4L TX
- 2.5Gbps RX throughput per
lane (20Gbps total)
Display subsystem:
- One eDP/DP interface with
Multi-Display Support (MST)
- HDCP1.4/HDCP2.2
high-bandwidth digital content protection
- One DSI TX (up to 2.5K)
- Up to two DPI
Audio
interfaces:
- Twelve Multichannel Audio Serial
Port (MCASP) modules
Video
acceleration:
- Ultra-HD video, one (3840 ×
2160p, 60 fps), or two (3840 × 2160p, 30 fps) H.264/H.265 decode
- Full-HD video, four (1920 ×
1080p, 60 fps), or eight (1920 × 1080p, 30 fps) H.264/H.265 decode
- Full-HD video, one (1920 × 1080p,
60 fps), or up to three (1920 × 1080p, 30 fps) H.264 encode
Flash memory interfaces:
- Embedded MultiMediaCard Interface
( eMMC™ 5.1)
- Universal Flash Storage (UFS 2.1)
interface with two lanes
- Two Secure Digital®
3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
- Two simultaneous flash interfaces
configured as
- One OSPI and one QSPI
flash interfaces
- or one HyperBus™ and one
QSPI flash interface
System-on-Chip (SoC)
architecture:
- 16-nm FinFET technology
- 24 mm × 24 mm, 0.8-mm pitch,
827-pin FCBGA (ALF), enables IPC class 3 PCB routing
TPS6594-Q1 Companion Power
Management ICs (PMIC):
- Functional Safety support up to ASIL-D
- Flexible mapping to support different use cases