Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THS6302 Dual Port, G.Fast and G.mgFast DSL Line Driver
1 Features
- Designed for G.Fast 106-MHz, 212-MHz DSL
Profiles
- G.mgFast 424-MHz Compatible
- Supports legacy VDSL and ADSL2+ Applications
- Excellent MTPR for G.Fast and Legacy Applications
(Line Power = 8 dBm):
- ADSL2+ = 75 dB
- VDSL-17a = 74 dB
- VDSL-30a = 70 dB
- G.Fast 106-MHz = 60
dB
- G.Fast 212-MHz = 48
dB
- Multiple Power Modes for Different Profiles
- Adjustable Bias Current with External
Resistor
- Differential Gain: 11 V/V
- Linear Output Current: 80 mA
(Minimum)
- Low-Power Line Termination Mode: <7 mA
- Power-Down Mode
- 12-V Technology to Support High-Power Output
- 12.6-V Maximum
Operational Voltage