Refer to the PDF data sheet for device specific package drawings
The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.
The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275μA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).
The TL103WB has a widened temperature range of –40°C to 125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TL103W TL103WA |
Dual + Reference | D (SOIC, 8) | 4.9mm × 6mm |
TL103WB | D (SOIC, 8) | 4.9mm × 6mm | |
DDF (SOT-23, 8) | 2.9mm × 2.8mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OUT | 1 | O | Opamp 1 output |
1IN– | 2 | I | Opamp 1 inverting input |
1IN+ | 3 | I | Opamp 1 non-inverting input and Shunt reference cathode terminal |
VCC– | 4 | I | Negative Supply Voltage |
2IN+ | 5 | I | Opamp 2 non-inverting input |
2IN– | 6 | I | Opamp 2 inverting input |
2OUT | 7 | O | Opamp 2 output |
VCC+ | 8 | I | Positive Supply Voltage |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC± | Supply voltage | TL103W/TL103WA | 0 | 36 | V |
TL103WB | 0 | 40 | |||
VID | Operational amplifier input differential voltage | 36 | V | ||
VI | Operational amplifier input voltage range(2) | (VCC-) - 0.3 | VCC+ | V | |
IKA | Voltage reference cathode current | 100 | mA | ||
TJ | Maximum junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC± | Supply voltage | TL103W/TL103WA | 3 | 32 | V |
TL103WB | 3 | 36 | |||
VICR | Input common-mode voltage range | VCC- | (VCC+) - 2 | V | |
IK | Cathode current | TL103W/TL103WA | 0.5 | 100 | mA |
TL103WB | 0.2 | 100 | |||
TA | Operating free-air temperature | TL103W/TL103WA | –40 | 105 | °C |
TL103WB | –40 | 125 |
THERMAL METRIC(1) | TL103Wx | UNIT | ||
---|---|---|---|---|
SOIC (D) | SOT-23 (DDF) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 135.4 | 170.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 77.3 | 89.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.9 | 87.5 | °C/W |
ΨJT | Junction-to-top characterization parameter | 27.4 | 7.5 | °C/W |
ΨJB | Junction-to-board characterization parameter | 78.1 | 87.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | – | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
AMPLIFIER | |||||||||
VIO | Input offset voltage | VICM = 0V | TL103W | ±1 | ±4 | mV | |||
Full range | ±5 | ||||||||
TL103WA | ±0.5 | ±3.0 | |||||||
Full range | ±5 | ||||||||
TL103WB | ±0.3 | ±2 | |||||||
Full range | ±2.5 | ||||||||
αVIO | Input offset-voltage drift | TL103W/TL103WA | Full range | ±7 | µV/°C | ||||
TL103WB | Full range | ±2 | |||||||
IIB | Input bias current (negative input) | TL103W/TL103WA | -20 | nA | |||||
TL103WB | -15 | ||||||||
AVD | Large-signal voltage gain | VCC+ = 15V, RL = 2kΩ, VICM = 0 V | TL103W/TL103WA | 100 | V/mV | ||||
TL103WB | 210 | ||||||||
PSRR | Supply-voltage rejection ratio | VCC+ = 5V to 30V, VICM = 0V | TL103W/TL103WA | 65 | 100 | dB | |||
TL103WB | 99 | 114 | |||||||
IO | Output current | VCC+ = 15V, VO = 2V, VID = 1V | Source | 20 | 40 | mA | |||
Sink | TL103W/TL103WA | 10 | 12 | ||||||
TL103WB | 10 | 24 | |||||||
VCC+ = 15V, VO = 0.2V, VID = -1V | Sink | TL103W/TL103WA | 12 | 50 | μA | ||||
TL103WB | 60 | 100 | |||||||
ISC | Short-circuit to GND | VCC+ = 15V | ±40 | ±68 | mA | ||||
VO | Voltage output swing from rail | VCC+ = 30V, RL = 2kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 26 | 27 | V | ||
Full range | 26 | ||||||||
TL103WB | 27.4 | 28.3 | |||||||
Full range | 27.4 | ||||||||
VCC+ = 30V, RL = 10kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 27 | 28 | |||||
Full range | 27 | ||||||||
TL103WB | 27.6 | 28.6 | |||||||
Full range | 27.6 | ||||||||
RL = 10kΩ | Negative Rail (VCC-) | 5 | 20 | mV | |||||
Full range | 20 | ||||||||
SR | Slew rate at unity gain | VCC+ = 15V, CL = 100pF, RL = 2kΩ, VI = 0.5V to 2V, unity gain | TL103W/TL103WA | 0.2 | 0.4 | V/µs | |||
TL103WB | 0.2 | 0.5 | |||||||
GBW | Gain bandwidth product | VCC+ = 30V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103W/TL103WA | 0.5(1) | 0.9 | MHz | |||
VCC+ = 36V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103WB | 0.7(1) | 1.2 | ||||||
THD | Total harmonic distortion | VCC+ = 30V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103W/TL103WA | 0.02 | % | ||||
VCC+ = 36V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103WB | 0.005 | |||||||
ICC | Total supply current, excluding cathode-current reference (both amplifiers) | VCC+ = 5V, no load | TL103W/TL103WA | 0.7 | 1.2 | mA | |||
VCC+ = 30V, no load | Full range | 2 | |||||||
VCC+ = 5V, no load | TL103WB | 0.55 | 0.77 | ||||||
VCC+ = 36V, no load | Full range | 1.35 | |||||||
VOLTAGE REFERENCE | |||||||||
Vref | Reference Voltage | IK = 10mA | TL103W | 2.482 | 2.5 | 2.518 | V | ||
Full Range | 2.465 | 2.535 | V | ||||||
TL103WA/TL103WB | 2.489 | 2.5 | 2.511 | V | |||||
Full Range | 2.474 | 2.526 | V | ||||||
ΔVref | Reference input voltage deviation over temperature range | IK = 10mA | TL103W | Full Range | 7 | 35(1) | mV | ||
TL103WA/TL103WB | Full Range | 7 | 26(1) | mV | |||||
Imin | Minimum cathode current for regulation | TL103W/TL103Wx | 0.5 | 1 | mA | ||||
TL103WB | 0.2 | 1 | |||||||
|ZKA| | Dynamic impedance | IKA = 1mA to 100mA, f < 1kHz | 0.45 | 0.8 | Ω |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VICM = 0V | TL103W | ±1 | ±4 | mV | |||
Full range | ±5 | ||||||||
TL103WA | ±0.5 | ±3.0 | |||||||
Full range | ±5 | ||||||||
TL103WB | ±0.3 | ±2 | |||||||
Full range | ±2.5 | ||||||||
αVIO | Input offset-voltage drift | TL103W/TL103WA | Full range | ±7 | µV/°C | ||||
TL103WB | Full range | ±2 | |||||||
IIO | Input offset current | TL103W/TL103WA | ±2 | ±75 | nA | ||||
Full range | ±150 | ||||||||
TL103WB | ±0.5 | ±4 | |||||||
Full range | ±5 | ||||||||
IIB | Input bias current | TL103W/TL103WA | -20 | -150 | nA | ||||
Full range | -200 | ||||||||
TL103WB | -15 | -35 |
|||||||
Full range | -50 | ||||||||
AVD | Large-signal voltage gain | VCC+ = 15V, RL = 2kΩ, VO = 1.4V to 11.4V | TL103W/TL103WA | 50 | 100 | V/mV | |||
Full range | 25 | 100 | |||||||
TL103WB | 77 | 210 | |||||||
Full range | 45 | 210 | |||||||
PSRR | Supply-voltage rejection ratio | VCC+ = 5V to 30V | TL103W/TL103WA | 65 | 100 | dB | |||
TL103WB | 99 | 114 | |||||||
VICR | Input common-mode voltage range | VCC+ = 30V | VCC- | (VCC+) – 1.5 | V | ||||
Full range | VCC- | (VCC+) – 2 | |||||||
CMRR | Common-mode rejection ratio | VCC+ = 30V | TL103W/TL103WA | 70 | 95 | dB | |||
Full range | 60 | ||||||||
TL103WB | 93 | 104 | |||||||
Full range | 70 | ||||||||
IO | Output current | VCC+ = 15V, VO = 2V, VID = 1V | Source | 20 | 40 | mA | |||
Sink | TL103W/TL103WA | 10 | 12 | ||||||
TL103WB | 10 | 24 | |||||||
VCC+ = 15V, VO = 0.2V, VID = -1V | Sink | TL103W/TL103WA | 12 | 50 | μA | ||||
TL103WB | 60 | 100 | |||||||
ISC | Short-circuit to GND | VCC+ = 15V | ±40 | ±68 | mA | ||||
VO | Voltage output swing from rail | VCC+ = 30V, RL = 2kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 26 | 27 | V | ||
Full range | 26 | ||||||||
TL103WB | 27.4 | 28.3 | |||||||
Full range | 27.4 | ||||||||
VCC+ = 30V, RL = 10kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 27 | 28 | |||||
Full range | 27 | ||||||||
TL103WB | 27.6 | 28.6 | |||||||
Full range | 27.6 | ||||||||
RL = 10kΩ | Negative Rail (VCC-) | 5 | 20 | mV | |||||
Full range | 20 | ||||||||
SR | Slew rate at unity gain | VCC+ = 15V, CL = 100pF, RL = 2kΩ, VI = 0.5V to 2V, unity gain | TL103W/TL103WA | 0.2 | 0.4 | V/µs | |||
TL103WB | 0.2 | 0.5 | |||||||
GBW | Gain bandwidth product | VCC+ = 30V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103W/TL103WA | 0.5(1) | 0.9 | MHz | |||
VCC+ = 36V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103WB | 0.7(1) | 1.2 | ||||||
THD | Total harmonic distortion | VCC+ = 30V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103W/TL103WA | 0.02 | % | ||||
VCC+ = 36V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103WB | 0.005 | |||||||
Vn | Equivalent input noise voltage | VCC+ = 30V, RS = 100 Ω, f = 1kHz | TL103W/TL103WA | 50 | nV/√Hz | ||||
VCC+ = 36V, RS = 100 Ω, f = 1kHz | TL103WB | 38 | |||||||
ICC | Total supply current, excluding cathode-current reference (both amplifiers) | VCC+ = 5V, no load | TL103W/TL103WA | 0.7 | 1.2 | mA | |||
VCC+ = 30V, no load | Full range | 2 | |||||||
VCC+ = 5V, no load | TL103WB | 0.55 | 0.77 | ||||||
VCC+ = 36V, no load | Full range | 1.35 |
at TA ≅ 25°C, VCC = 36V (±18V), VCM = VCC / 2, RL = 10kΩ connected to VCC / 2 (unless otherwise noted)
VCC = 5V, No. of devices = 34 μ = 61.4 µV, σ = 166.5 µV |
No. of devices = 34 |
VCC = 30V, VOUT = 2VPP, RL = 2kΩ, CL = 100pF, AV = 20dB |
f = 1kHz, RL = 2kΩ, BW = 80kHz, AV = 0dB |
VCC = 5V |
VCC = 5V, IK = 10 mA |
VCC = 5V, No. of devices = 34 μ = 1.18 µV/°C, σ = 0.81 µV/°C |
VCC = 5V |
RL = 2kΩ |
VCC = 5V to 36V |
VOUT = 2VPP, RL = 2kΩ, BW = 80kHz, AV = 0dB |
VCC = 5V, IK= 10 mA |
VCC = 5V |
The area under the curve represents typical conditions that can cause the device to oscillate |