The TLC2272 and TLC2274 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x family offers 2 MHz of bandwidth and 3 V/μs of slew rate for higher-speed applications. These devices offer comparable AC performance while having better noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLC227x has a noise voltage of 9 nV/√Hz, two times lower than competitive solutions.
The TLC227x family of devices, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature, with single- or split-supplies, makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC227xA family is available with a maximum input offset voltage of 950 μV. This family is fully characterized at 5 V and ±5 V.
The TLC227x also make great upgrades to the TLC27x in standard designs. They offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432 and TLV2442 devices.
If the design requires single amplifiers, see the TLV2211, TLV2221 and TLV2231 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption make them ideal for high density, battery-powered equipment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC2272 | TSSOP (8) | 4.40 mm × 3.00 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
SO (8) | 5.30 mm × 6.20 mm | |
PDIP (8) | 6.35 mm × 9.81 mm | |
TLC2274 | TSSOP (14) | 4.40 mm × 5.00 mm |
SOIC (14) | 3.91 mm × 8.65 mm | |
SO (14) | 5.30 mm × 10.30 mm | |
PDIP (14) | 6.35 mm × 19.30 mm |
Changes from G Revision (May 2004) to H Revision
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
TLC2272 | TLC2274 | ||||||
D, JG, P, or PW | FK | U | D, J, N, PW, or W | FK | |||
1IN+ | 3 | 7 | 4 | 3 | 4 | I | Non-inverting input, Channel 1 |
1IN- | 2 | 5 | 3 | 2 | 3 | I | Inverting input, Channel 1 |
1OUT | 1 | 2 | 2 | 1 | 2 | O | Output, Channel 1 |
2IN+ | 5 | 12 | 6 | 5 | 8 | I | Non-inverting input, Channel 2 |
2IN- | 6 | 15 | 7 | 6 | 9 | I | Inverting input, Channel 2 |
2OUT | 7 | 17 | 8 | 7 | 10 | O | Output, Channel 2 |
3IN+ | — | — | — | 10 | 14 | I | Non-inverting input, Channel 3 |
3IN- | — | — | — | 9 | 13 | I | Inverting input, Channel 3 |
3OUT | — | — | — | 8 | 12 | O | Output, Channel 3 |
4IN+ | — | — | — | 12 | 18 | I | Non-inverting input, Channel 4 |
4IN- | — | — | — | 13 | 19 | I | Inverting input, Channel 4 |
4OUT | — | — | — | 14 | 20 | O | Output, Channel 4 |
VDD+ | 8 | 20 | 9 | 4 | 6 | — | Positive (highest) supply |
VDD– | — | — | — | 11 | 16 | — | Negative (lowest) supply |
VDD–/GND | 4 | 10 | 5 | — | — | — | Negative (lowest) supply |
NC | — | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | 1, 10 | — | 1, 5, 7, 11, 15, 17 | — | No Connection |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD+(2) | 8 | V | ||
VDD-(2) | –8 | V | ||
Differential input voltage, VID(3) | ±16 | V | ||
Input voltage, VI(any input)(2) | VDD− − 0.3 | VDD+ | V | |
Input current, II (any input) | ±5 | mA | ||
Output current, IO | ±50 | mA | ||
Total current into VDD+ | ±50 | mA | ||
Total current out of VDD– | ±50 | mA | ||
Duration of short-circuit current at (or below) 25°C(4) | Unlimited | |||
Operating free-air temperature range, TA | C level parts | 0 | 70 | °C |
I, Q level parts | –40 | 125 | ||
M level parts | –55 | 125 | ||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D, N, P or PW package | 260 | °C | |
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | J or U package | 300 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | Q-grade and M-grade devices in D and PW packages | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | Q-grade and M-grade devices in D and PW packages | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD± | Supply voltage | C LEVEL PARTS | ±2.2 | ±8 | V |
I LEVEL PARTS | ±2.2 | ±8 | |||
Q LEVEL PARTS | ±2.2 | ±8 | |||
M LEVEL PARTS | ±2.2 | ±8 | |||
VI | Input voltage | C LEVEL PARTS | VDD− | VDD+ −1.5 | V |
I LEVEL PARTS | VDD− | VDD+ −1.5 | |||
Q LEVEL PARTS | VDD− | VDD+ −1.5 | |||
M LEVEL PARTS | VDD− | VDD+ −1.5 | |||
VIC | Common-mode input voltage | C LEVEL PARTS | VDD− | VDD+ −1.5 | V |
I LEVEL PARTS | VDD− | VDD+ −1.5 | |||
Q LEVEL PARTS | VDD− | VDD+ −1.5 | |||
M LEVEL PARTS | VDD− | VDD+ −1.5 | |||
TA | Operating free-air temperature | C LEVEL PARTS | 0 | 70 | °C |
I LEVEL PARTS | –40 | 125 | |||
Q LEVEL PARTS | –40 | 125 | |||
M LEVEL PARTS | –55 | 125 |
THERMAL METRIC(1) | TLC2272 | TLC2274 | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (SOIC) |
P (PDIP) |
PW (TSSOP) |
FK (LCCC) |
U (CFP) |
D (SOIC) |
N (PDIP) |
PW (TSSOP) |
FK (LCCC) |
J (CDIP) |
|||
8-PIN | 8-PIN | 8-PIN | 20-PIN | 10-PIN | 14-PIN | 14-PIN | 14-PIN | 20-PIN | 14-PIN | |||
RθJA | Junction-to-ambient thermal resistance (2)(3) | 115.6 | 58.5 | 175.8 | — | — | 83.8 | — | 111.6 | — | — | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance (2)(3) | 61.8 | 48.3 | 58.8 | 18 | 121.3 | 43.2 | 34 | 41.2 | 16 | 16.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 55.9 | 35.6 | 104.3 | — | — | 38.4 | — | 54.7 | — | — | °C/W |
ψJT | Junction-to-top characterization parameter | 14.3 | 25.9 | 5.9 | — | — | 9.4 | — | 3.9 | — | — | °C/W |
ψJB | Junction-to-board characterization parameter | 55.4 | 35.5 | 102.6 | — | — | 38.1 | — | 53.9 | — | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | 8.68 | — | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TLC2272 | TA = 25°C | 300 | 2500 | µV | |
TLC2272A | 300 | 950 | ||||||
TLC2272 | Full Range(1) | 3000 | ||||||
TLC2272A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
Full Range(1) | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = −20 μA | 4.99 | V | ||||
IOH = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IOH = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
Full Range(1) | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
Full Range(1) | 1.5 | |||||||
AVD | Large-signal differential voltage amplification |
VIC = 2.5 V, VO = 1 V to 4 V; RL = 10 kΩ(2) |
C level part | TA = 25°C | 15 | 35 | V/mV | |
TA = 0°C to 80°C | 15 | |||||||
I level part | TA = 25°C | 15 | 35 | |||||
TA = –40°C to 85°C | 15 | |||||||
Q level part | TA = 25°C | 10 | 35 | |||||
TA = –40°C to 125°C | 10 | |||||||
M level part | TA = 25°C | 10 | 35 | |||||
TA = –55°C to 125°C | 10 | |||||||
VIC = 2.5 V, VO = 1 V to 4 V; RL = 1 MΩ(2) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω |
TA = 25°C | 70 | 75 | dB | ||
Full Range(1) | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD = 4.4 V to 16 V, VIC = VDD / 2, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 2.5 V, no load | TA = 25°C | 2.2 | 3 | mA | ||
Full Range(1) | 3 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(2), CL = 100 pF(2) |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(2) |
AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(2), Step = 0.5 V to 2.5 V, CL = 100 pF(2) |
To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 50° | |||||
Gain margin | RL = 10 kΩ(2), CL = 100 pF(2) | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TLC2272 | TA = 25°C | 300 | 2500 | µV | |
TLC2272A | 300 | 950 | ||||||
TLC2272 | Full Range(1) | 3000 | ||||||
TLC2272A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
Full Range(1) | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage |
IO = −20 μA | 4.99 | V | ||||
IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOM- | Maximum negative peak output voltage |
VIC = 0 V, | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
Full Range(1) | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
Full Range(1) | –3.5 | |||||||
AVD | Large-signal differential voltage amplification |
VO = ±4 V; RL = 10 kΩ | C level part | TA = 25°C | 25 | 50 | V/mV | |
TA = 0°C to 80°C | 25 | |||||||
I level part | TA = 25°C | 25 | 50 | |||||
TA = –40°C to 85°C | 25 | |||||||
Q level part | TA = 25°C | 20 | 50 | |||||
TA = –40°C to 125°C | 20 | |||||||
M level part | TA = 25°C | 20 | 50 | |||||
TA = –55°C to 125°C | 20 | |||||||
VO = ±4 V; RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 75 | 80 | dB | ||
Full Range(1) | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 0 V, no load | TA = 25°C | 2.4 | 3 | mA | ||
Full Range(1) | 3 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF |
To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TLC2274 | TA = 25°C | 300 | 2500 | µV | |
TLC2274A | 300 | 950 | ||||||
TLC2274 | Full Range(1) | 3000 | ||||||
TLC2274A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
Full Range(1) | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = −20 μA | 4.99 | V | ||||
IOH = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IOH = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
Full Range(1) | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
Full Range(1) | 1.5 | |||||||
AVD | Large-signal differential voltage amplification |
VIC = 2.5 V, VO = 1 V to 4 V; RL = 10 kΩ(2) |
C level part | TA = 25°C | 15 | 35 | V/mV | |
TA = 0°C to 80°C | 15 | |||||||
I level part | TA = 25°C | 15 | 35 | |||||
TA = –40°C to 85°C | 15 | |||||||
Q level part | TA = 25°C | 10 | 35 | |||||
TA = –40°C to 125°C | 10 | |||||||
M level part | TA = 25°C | 10 | 35 | |||||
TA = –55°C to 125°C | 10 | |||||||
VIC = 2.5 V, VO = 1 V to 4 V; RL = 1 MΩ(2) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω |
TA = 25°C | 70 | 75 | dB | ||
Full Range(1) | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD = 4.4 V to 16 V, VIC = VDD / 2, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 2.5 V, no load | TA = 25°C | 4.4 | 6 | mA | ||
Full Range(1) | 6 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(2), CL = 100 pF(2) |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(2) |
AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(2), Step = 0.5 V to 2.5 V, CL = 100 pF(2) |
To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 50° | |||||
Gain margin | RL = 10 kΩ(2), CL = 100 pF(2) | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TLC2274 | TA = 25°C | 300 | 2500 | µV | |
TLC2274A | 300 | 950 | ||||||
TLC2274 | Full Range(1) | 3000 | ||||||
TLC2274A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
Full Range(1) | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage |
IO = −20 μA | 4.99 | V | ||||
IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOM- | Maximum negative peak output voltage |
VIC = 0 V | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
Full Range(1) | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
Full Range(1) | –3.5 | |||||||
AVD | Large-signal differential voltage amplification |
VO = ±4 V; RL = 10 kΩ | C level part | TA = 25°C | 25 | 50 | V/mV | |
TA = 0°C to 80°C | 25 | |||||||
I level part | TA = 25°C | 25 | 50 | |||||
TA = –40°C to 85°C | 25 | |||||||
Q level part | TA = 25°C | 20 | 50 | |||||
TA = –40°C to 125°C | 20 | |||||||
M level part | TA = 25°C | 20 | 50 | |||||
TA = –55°C to 125°C | 20 | |||||||
VO = ±4 V; RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 75 | 80 | dB | ||
Full Range(1) | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 0 V, no load | TA = 25°C | 4.8 | 6 | mA | ||
Full Range(1) | 6 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF |
To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |
FIGURE(1) | |||
---|---|---|---|
VIO | Input offset voltage | Distribution | 1, 2, 3, 4 |
vs Common-mode voltage | 5, 6 | ||
αVIO | Input offset voltage temperature coefficient | Distribution | 7, 8, 9, 10(2) |
IIB /IIO | Input bias and input offset current | vs Free-air temperature | 11(2) |
VI | Input voltage | vs Supply voltage | 12 |
vs Free-air temperature | 13(2) | ||
VOH | High-level output voltage | vs High-level output current | 14(2) |
VOL | Low-level output voltage | vs Low-level output current | 15, 16(2) |
VOM+ | Maximum positive peak output voltage | vs Output current | 17(2) |
VOM- | Maximum negative peak output voltage | vs Output current | 18(2) |
VO(PP) | Maximum peak-to-peak output voltage | vs Frequency | 19 |
IOS | Short-circuit output current | vs Supply voltage | 20 |
vs Free-air temperature | 21(2) | ||
VO | Output voltage | vs Differential input voltage | 22, 23 |
AVD | Large-signal differential voltage amplification | vs Load resistance | 24 |
Large-signal differential voltage amplification and phase margin | vs Frequency | 25, 26 | |
Large-signal differential voltage amplification | vs Free-air temperature | 27(2), 28(2) | |
z0 | Output impedance | vs Frequency | 29, 30 |
CMRR | Common-mode rejection ratio | vs Frequency | 31 |
vs Free-air temperature | 32 | ||
kSVR | Supply-voltage rejection ratio | vs Frequency | 33, 34 |
vs Free-air temperature | 35(2) | ||
IDD | Supply current | vs Supply voltage | 36(2), 37(2) |
vs Free-air temperature | 38(2), 39(2) | ||
SR | Slew rate | vs Load Capacitance | 40 |
vs Free-air temperature | 41(2) | ||
VO | Inverting large-signal pulse response | 42, 43 | |
Voltage-follower large-signal pulse response | 44, 45 | ||
Inverting small-signal pulse response | 46, 47 | ||
Voltage-follower small-signal pulse response | 48, 49 | ||
Vn | Equivalent input noise voltage | vs Frequency | 50, 51 |
Noise voltage over a 10-second period | 52 | ||
Integrated noise voltage | vs Frequency | 53 | |
THD+N | Total harmonic distortion + noise | vs Frequency | 54 |
Gain-bandwidth product | vs Supply voltage | 55 | |
vs Free-air temperature | 56(2) | ||
φm | Phase margin | vs Load capacitance | 57 |
Gain margin | vs Load capacitance | 58 |