SLLSEL3C July 2015 – September 2017 TLK10031
PRODUCTION DATA.
The TLK10031 is a single-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TLK10031 | FCBGA (144) | 13.00mm x 13.00mm |