Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5124-Q1 Automotive 2-Wire, High-Precision,
Hall-Effect Switch Sensor
1 Features
- AEC-Q100 qualified with the following results:
- Device temperature grade 0: –40°C to 150°C ambient
operating temperature range
- Hall effect switch with 2-wire interface
- Low-level current output options:
- TMAG5124A/B/C/D-Q1: 3.5 mA
- TMAG5124E/F/G/H-Q1: 6 mA
- Magnetic sensitivity:
- TMAG5124A/E-Q1:
4 mT (typical)
- TMAG5124B/F-Q1:
6 mT (typical)
- TMAG5124C/G-Q1:
10 mT (typical)
- TMAG5124D/H-Q1:
15 mT (typical)
- Fast sensing bandwidth: 40 kHz
- Supports wide voltage range
- Operating VCC
range: 2.7 V to 38 V
- No external regulator required
- Protection features:
- Supports load dump up to 40 V
- Reverse polarity protection
- SOT-23 package option