Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMAG5170 High-Precision 3D Linear Hall-Effect Sensor With SPI
1 Features
- High-precision linear 3D Hall-effect sensor to optimize position sensing speed and accuracy:
- Linear measurement total error: ±2.6% (maximum at
25°C)
- Sensitivity temperature drift: ±2.8%
(maximum)
- 20-Ksps conversion rate for single axis
- 10-MHz serial peripheral interface (SPI) with cyclic redundancy check (CRC)
- Built-in temperature sensor with < ±2°C error
- Independently selectable X, Y, and Z magnetic ranges:
- TMAG5170A1: ±25, ±50, ±100 mT
- TMAG5170A2: ±75, ±150, ±300 mT
- 5-nA (typical) deep sleep mode current
- Autonomous wake-up and sleep mode for threshold detection consuming only 1.5 µA
- ALERT function to initiate sensor conversion or indicate conversion complete
- Integrated diagnostics for fault detection
- Integrated angle CORDIC calculation with gain and offset adjustment
- 2.3-V to 5.5-V supply voltage range
- Operating temperature range: –40°C to +150°C