Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5170D-Q1 Dual-Die High-Precision 3D Linear Hall-Effect Sensor With SPI
1 Features
- 3D Hall-effect sensor performance:
- Sensitivity mismatch thermal drift
X-Y axes: ±2.3% (Max)
- X-Y angle thermal drift: ±1.2° (Max)
- 20 kSPS conversion rate for single
axis
- Fully isolated dual-die with vertically aligned sensing elements
- Functional Safety-Compliant:
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 0: –40°C to 150°C
- Configurable 10-MHz serial peripheral interface (SPI) with cyclic
redundancy check (CRC)
- Built-in temperature sensor and
compensation for multiple magnet types
- Independently selectable X, Y, and Z ranges:
- TMAG5170DA1-Q1: ±25, ±50,
±100 mT
- TMAG5170DA2-Q1: ±75, ±150,
±300 mT
- Autonomous wake-up and sleep mode for
threshold detection consuming only 1.5 µA
- Integrated digital filter with up to 32 times sensor data integration
- Conversion trigger through the
ALERT, CS, or SPI communications
- Supply voltage range: 2.3 V to 5.5 V