Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5173-Q1 High-Precision 3D Hall-Effect Sensor With I2C Interface
1 Features
- High-precision linear 3D Hall-effect sensor to optimize position sensing speed and accuracy:
- Sensitivity room temperature error, X, Y, Z axes:
±2.5% (maximum)
- Sensitivity mismatch
temperature drift X-Y axes: ±2% (maximum)
- X-Y angle measurement room temperature error: ±1.1° (maximum)
- X-Y angle measurement
temperature drift: ±1.2° (maximum)
- 20 kSPS conversion rate for single axis
- Functional Safety-Compliant:
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to 125°C
- Ultra-low power saving mode:
- 8 nA (typical) sleep mode
current
- Selectable linear magnetic range at X, Y, or Z axis:
- TMAG5173x1-Q1: ±40 mT, ±80 mT
- TMAG5173x2-Q1: ±133 mT, ±266 mT
- Interrupt signal from user-defined magnetic and temperature threshold cross
- Configurable unipolar and omnipolar switch function
- Integrated angle CORDIC calculation with gain and offset adjustment
- Configurable averaging filter for noise reduction
- I2C interface with cyclic redundancy check (CRC):
- Maximum 1 MHz I2C clock speed
- Conversion trigger by I2C or dedicated INT pin
- Integrated temperature compensation for multiple magnet types
- Built-in temperature sensor
- 2.3 V to 3.6 V supply range
- I2C and
INT pin tolerance: 5.5 V (maximum)