Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5233 In-Plane Hall-Effect Switch for
Cost-Optimized Designs
1 Features
- Supply voltage range:
- From –40°C to 85°C: 1.65V
to 5.5V
- From 85°C to 125°C: 1.65V
to 3.6V
- In-plane axis of sensitivity
- Magnetic pole detection:
- Output type:
- Active output state (when B >
BOP): low (VOL)
- Magnetic operate point
(BOP): ±3mT
- Magnetic release point
(BRP): ±2.2mT
- Duty cycle operation to minimize
ICC
- Industry standard package and
pinout
- 3-pin SOT-23
(VCC, GND, OUT)