Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMAG5273 Low-Power Linear 3D Hall-Effect Sensor With
I2C Interface
1 Features
- Configurable power modes
including:
- 2.3mA active mode
current
- 1µA wake-up and sleep
mode current
- 5nA sleep mode
current
- Selectable linear magnetic range at X, Y, or Z axis:
- TMAG5273x1: ±40mT, ±80mT
- TMAG5273x2: ±133mT, ±266mT
- Interrupt signal from user-defined magnetic and temperature
threshold cross
- 5% (typical)
sensitivity drift
- Integrated angle CORDIC
calculation with gain and offset adjustment
- 20kSPS single axis conversion
rate
- Configurable averaging up to 32x
for noise reduction
- Conversion trigger by
I2C or dedicated INT pin
- Optimized I2C
interface with cyclic redundancy check (CRC):
- Maximum 1-MHz
I2C clock speed
- Special I2C
frame reads for improved throughput
- Factory-programmed and
user-configurable I2C addresses
- Integrated temperature compensation for multiple magnet
types
- Built-in temperature sensor
- 1.7-V to 3.6-V supply voltage VCC range
- Operating temperature range: –40℃
to +125℃