Real-time Processing
- Contains up to three CPUs: two
32-bit C28x DSP CPUs and one CLA CPU, all running at 200MHz
- Delivers a total processing power
equivalent to 1000MHz Arm®
Cortex®-M7 based device on real-time signal chain
performance (see the Real-time Benchmarks Showcasing C2000™ Control MCU's
Optimized Signal Chain Application Note)
- C28x DSP architecture
- IEEE 754 double-precision (64-bit) Floating-Point Unit (FPU)
- Trigonometric Math Unit (TMU)
- Fast Integer Division (FINTDIV)
- CRC engine and instructions (VCRC)
- Control Law Accelerator (CLA) CPU
- IEEE 754 single-precision floating-point
- Executes code independently of C28x CPUs
Memory
- 1.28MB of CPU-mappable flash (ECC-protected) with 5 flash banks
- 248KB of RAM (Enhanced Parity-protected)
- External Memory Interface (EMIF) with ASRAM, SDRAM support or ASIC/FPGA
Analog Subsystem
- Three Analog-to-Digital Converters (ADCs)
- 16-bit mode, 1.19MSPS
each
- 12-bit mode, 3.92MSPS
each
- Up to 40 single-ended or 19 differential inputs
- Separate sample-and-hold (S/H) on each ADC to enable simultaneous
measurements
- Hardware post-processing of conversions
- Hardware oversampling (up to 128x) and undersampling modes, with
accumulation, averaging and outlier rejection
- 24 redundant input channels for flexibility
- Automatic comparison of conversion results for functional safety
applications
- 11 windowed comparators with 12-bit Digital-to-Analog Converter (DAC)
references
- DAC with slope compensation – enabling peak current and valley current
mode control
- Connection options for internal temperature sensor and ADC
reference
- Two 12-bit buffered DAC outputs
Control
Peripherals
- 36 Pulse Width Modulator (PWM)
channels, all with 150ps high-resolution capability (HRPWM)
- Minimum Dead-Band Logic
(MINDB), Illegal Combo Logic (ICL), and other special features (that is,
Diode Emulation [DE]) support
- Enable Matrix Converters,
Multilevel Converters, and Resonant Converters support without
additional external logic
- Seven Enhanced Capture (eCAP) modules
- High-resolution Capture (HRCAP) available on two of the seven eCAP
modules
- Two new monitor units for edge, pulse width, and period that can be
coupled with ePWM strobes and trip events
- Increased 256 inputs for more capture options
- New ADC SOC generation capability
- eCAP can also be used for additional PWM
- Six Enhanced Quadrature Encoder Pulse (eQEP) modules
- 16 Sigma-Delta Filter Module (SDFM) input channels, 2 independent
filters per channel
- Embedded Pattern Generator (EPG)
- Configurable Logic Block
- Six logic tiles to augment existing peripheral capability or define
customized logic to reduce or remove external CPLD/FPGA
- Supports Encoder interfaces without the need of FPGA
- Enables customized PWM generation for power conversion
Communications Peripherals
- EtherCAT®
SubordinateDevice (or SubDevice) Controller (ESC)
- USB 2.0 (MAC + PHY)
- Fast Serial Interface (FSI) enabling up to 200Mbps data exchange across
isolation
- Four high-speed (up to 50MHz) SPI
ports
- Two Serial Communications
Interfaces (SCI) (support UART)
- Two high-speed (25Mbps) Universal
Asynchronous Receiver/Transmitters (UARTs)
- Two I2C interfaces (400Kbps)
- External boot option via SPI/ SCI/I2C
- Two UART-compatible Local
Interconnect Network (LIN) Modules (support SCI)
- Power-Management Bus (PMBus) interface (supports I2C)
- One Controller Area Network (CAN/DCAN)
- Two CAN FD/MCAN Controller Area Networks with Flexible Data Rate
System Peripherals
- Two 6-channel Direct Memory Access (DMA) controllers
- 185 individually programmable multiplexed General-Purpose Input/Output (GPIO)
pins
- Expanded Peripheral Interrupt controller (ePIE)
- Low-power mode (LPM) support
- Embedded Real-time Analysis and
Diagnostic (ERAD)
- Background CRC (BGCRC)
Security Peripherals
- Advanced Encryption Standard
(AES-128, 192, 256) accelerator
- Security
- JTAGLOCK
- Zero-pin boot
- Dual-zone security
- Unique Identification (UID) number
Safety Peripherals
- Easier implementation with Reciprocal comparison
- Lockstep on C28x CPU 2
- Memory Power-On Self-Test (MPOST)
- Hardware Built-in Self-Test (HWBIST)
- Functional Safety-Compliant
- Safety-related certification
Clock and System Control
- Two internal 10MHz
oscillators
- On-chip crystal oscillator
- 2*APLL, BOR, Redundant interrupt vector RAM
- Windowed watchdog timer module
- Missing clock detection circuitry
- Dual-clock Comparator (DCC)
- Live Firmware Update (LFU)
- Fast context switching from old to new firmware with or without a power
cycle
- 1.2V core, 3.3V I/O design
- Internal VREG for 1.2V
generation
- Brownout reset (BOR)
circuit
Package
options:
- Lead-free, green packaging
- 256-ball New Fine Pitch Ball Grid
Array (nFBGA) [ZEJ suffix], 13mm × 13mm/0.8mm pitch
- 176-pin PowerPAD™ Thermally Enhanced Low-profile Quad Flatpack (HLQFP) [PTP
suffix],
26mm × 26mm/0.5mm pitch
- 169-ball New Fine Pitch Ball Grid
Array (nFBGA) [NMR suffix], 9mm × 9mm/0.65mm pitch
- 100-pin PowerPAD™ Thermally
Enhanced Thin Quad Flatpack (HTQFP) [PZP suffix], 16mm × 16mm/0.5mm pitch
Temperature
- Ambient (TA ): –40°C
to 125°C (industrial and automotive qualified)