SLVSC77D August 2013 – April 2016 TPD2E1B06
PRODUCTION DATA.
The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD2E1B06 | SOT (6) | 1.60 mm × 1.20 mm |