SLVSD85B November   2015  – July 2016 TPD4E02B04

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  IEC 61000-4-2 ESD Protection
      2. 7.3.2  IEC 61000-4-4 EFT Protection
      3. 7.3.3  IEC 61000-4-5 Surge Protection
      4. 7.3.4  IO Capacitance
      5. 7.3.5  DC Breakdown Voltage
      6. 7.3.6  Ultra Low Leakage Current
      7. 7.3.7  Low ESD Clamping Voltage
      8. 7.3.8  Supports High Speed Interfaces
      9. 7.3.9  Industrial Temperature Range
      10. 7.3.10 Easy Flow-Through Routing Package
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Signal Range
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

2 Applications

  • End Equipment
    • Laptops and Desktops
    • Set-Top Boxes
    • TV and Monitors
    • Mobile and Tablets
    • DVR and NVR
  • Interfaces
    • USB Type-C
    • USB 3.1 Gen 2
    • HDMI 2.0/1.4
    • USB 3.0
    • DisplayPort 1.3
    • PCI Express 3.0

3 Description

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD4E02B04 USON (10) 2.50 mm × 1.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TPD4E02B04 app_diagram.gif