SLVSE25A July 2017 – October 2017 TPS2001D
PRODUCTION DATA.
The TPS2001D power-distribution switch is intended for applications where heavy capacitive loads and short circuits are likely to be encountered, such as USB.
The TPS2001D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2001D | VSSOP (8) | 3.00 mm × 3.00 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm |
spacer
spacer