Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS3703-Q1Overvoltage and Undervoltage Reset IC With Time Delay and Manual Reset
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1:
–40°C to +125°C, TA
- Device HBM ESD classification level 2
- Device CDM ESD classification level C7B
- Functional Safety-Capable
- Input voltage range: 1.7 V to 5.5 V
- Undervoltage lockout (UVLO): 1.7 V
- Low quiescent current: 7 µA (Max)
- High threshold accuracy:
- ± 0.25% (typical)
- ± 0.7% (–40°C to +125°C)
- Fixed window threshold levels
- 50-mV steps from 500 mV to 1.3 V
- 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
- Available in UV threshold only
- Window tolerance available from ±3% to ±7%
- User adjustable voltage threshold levels
- Internal glitch immunity and hysteresis
- Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
- Programmable time delay option with a single external capacitor
- Open-drain active low UV and OV monitor
- RESET voltage latching output mode