Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS389C03-Q1 Multichannel Overvoltage and Undervoltage I2C Programmable Voltage Supervisor and Monitor with Q&A Watchdog
1 Features
- ASIL-D functional safety-compliant
- Documentation to aid ISO 26262 system
design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- AEC-Q100 qualified with the
following results:
- Device temperature grade
1: –40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C7B
- Q&A Watchdog to monitor SoC
software operation
- Programmable OPEN/CLOSE
watchdog timing through I2C (1ms to 864ms)
- Start-up delay for SoC
boot up initialization (2ms to 3.46s)
- Programmable maximum
violation count (up to 7) before WDO assertion
- Watchdog disable pin
(WDE)
- Monitor state-of-the art SOCs
- Three channels with three
remote sense (TPS389C03-Q1)
- Input voltage range: 2.6V
to 5.5V
- Undervoltage lockout
(UVLO): 2.6V
- High threshold accuracy:
- ± 5mV (–40°C to
+125°C)
- Built-in ADC for voltage
readouts
- Fixed window threshold
levels
- 5mV steps from
0.2V to 1.475V
- 20mV steps in
other ranges
- Miniature solution and minimal
component cost
- 3mm × 3mm QFN
package
- User adjustable voltage
threshold levels via I2C
- User adjustable glitch
immunity and hysteresis levels via I2C
- Designed for safety
applications
- Error Signal Monitoring
(ESM)
- Programmable ESM
delay via I2C (1ms to 864ms)
- Cyclic Redundancy
Checking (CRC)
- Packet Error Checking
(PEC)
- Active-low open-drain
NIRQ, NRST, and WDO outputs