Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS51200A-Q1 Sink and Source DDR Termination Regulator
1 Features
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1:
–40°C ≤ TA ≤ 125°C
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Extended Reliability Testing
- Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
- VLDOIN Voltage Range: 1.1 V to 3.5 V
- Sink and Source Termination Regulator Includes Droop Compensation
- Requires Minimum Output Capacitance of 20-μF (typically 3 × 10-μF MLCCs) for Memory Termination Applications (DDR)
- PGOOD to Monitor Output Regulation
- EN Input
- REFIN Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
- Remote Sensing (VOSNS)
- ±10-mA Buffered Reference (REFOUT)
- Built-in Soft-Start, UVLO and OCL
- Thermal Shutdown
- Meets DDR, DDR2 JEDEC Specifications; Supports DDR3 and Low-Power DDR3 and DDR4 VTT Applications
- VSON-10 Package With Exposed Thermal Pad
2 Applications
- Memory Termination Regulator for DDR, DDR2, DDR3, and Low Power DDR3/DDR4
- Notebook, Desktop, Server
- Telecom and Datacom, GSM Base Station, LCD-TV and PDP-TV, Copier and Printer, Set-Top Box