SLDS206E
November 2014 – February 2021
TPS65218
PRODUCTION DATA
1
Features
2
Applications
3
Description
3.1
Simplified Schematic
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Timing Requirements
6.7
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Wake-Up and Power-Up and Power-Down Sequencing
7.3.1.1
Power-Up Sequencing
7.3.1.2
Power-Down Sequencing
7.3.1.3
Strobe 1 and Strobe 2
7.3.1.4
Supply Voltage Supervisor and Power-Good (PGOOD)
7.3.1.5
Backup Supply Power-Good (PGOOD_BU)
7.3.1.6
Internal LDO (INT_LDO)
7.3.1.7
Current Limited Load Switches
7.3.1.7.1
Load Switch 1 (LS1)
7.3.1.7.2
Load Switch 2 (LS2)
7.3.1.7.3
Load Switch 3 (LS3)
7.3.1.8
LDO1
7.3.1.9
Coin Cell Battery Voltage Acquisition
7.3.1.10
UVLO
7.3.1.11
Power-Fail Comparator
7.3.1.12
Battery-Backup Supply Power-Path
7.3.1.13
DCDC3 and DCDC4 Power-Up Default Selection
7.3.1.14
I/O Configuration
7.3.1.14.1
Configuring GPO2 as Open-Drain Output
7.3.1.14.2
Using GPIO3 as Reset Signal to DCDC1 and DCDC2
7.3.1.15
Push Button Input (PB)
7.3.1.15.1
Signaling PB-Low Event on the nWAKEUP Pin
7.3.1.15.2
Push Button Reset
7.3.1.16
AC_DET Input (AC_DET)
7.3.1.17
Interrupt Pin (INT)
7.3.1.18
I2C Bus Operation
7.4
Device Functional Modes
7.4.1
Modes of Operation
7.4.2
OFF
7.4.3
ACTIVE
7.4.4
SUSPEND
7.4.5
RESET
7.5
Register Maps
8
Application and Implementation
8.1
Application Information
8.1.1
Applications Without Backup Battery
8.1.2
Applications Without Battery Backup Supplies
8.2
Typical Application
8.2.1
Detailed Design Procedure
8.2.1.1
Output Filter Design
8.2.1.2
Inductor Selection for Buck Converters
8.2.1.3
Output Capacitor Selection
8.2.2
Application Curves
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Documentation Support
11.1.1
Related Documentation
11.2
Receiving Notification of Documentation Updates
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RSL|48
MPQF193B
PHP|48
MPQF051B
Thermal pad, mechanical data (Package|Pins)
RSL|48
QFND155O
PHP|48
PPTD319A
Orderable Information
slds206e_oa
slds206e_pm
1
Features
Three Adjustable Step-Down Converters With Integrated Switching FETs (DCDC1, DCDC2, and DCDC3):
DCDC1:
1.1
-V Default, up to 1.8 A
DCDC2: 1.1-V Default, up to 1.8 A
DCDC3:
1.2
-V Default, up to 1.8 A
VIN Range From
2.7
V to 5.5 V
Adjustable Output Voltage Range 0.85 V to 1.675 V (DCDC1 and DCDC2)
Adjustable Output Voltage Range 0.9 V to 3.4 V (DCDC3)
Power Save Mode at Light Load Current
100% Duty Cycle for Lowest Dropout
Active Output-Discharge When Disabled
One Adjustable Buck-Boost Converter With Integrated Switching FETs (DCDC4):
DCDC4:
3.3
-V Default, up to 1.6 A
VIN Range from
2.7
V to 5.5 V
Adjustable Output Voltage Range from 1.175 V to 3.4 V
Active Output-Discharge When Disabled
Two Low-Quiescent Current, High Efficiency Step-Down Converters for Battery Backup Domain (DCDC5, DCDC6)
DCDC5: 1-V Output
DCDC6: 1.8-V Output
VIN Range from 2.2 V to 5.5 V
Supplied From System Power or Coin-Cell Backup Battery
Adjustable General-Purpose LDO (LDO1)
LDO1: 1.8-V Default up to 400 mA
VIN Range from 1.8 V to 5.5 V
Adjustable Output Voltage Range from 0.9 V to 3.4 V
Active Output-Discharge When Disabled
Low-Voltage Load Switch (LS1) With 350-mA Current Limit
VIN Range From 1.2 V to 3.6 V
110-mΩ (Max) Switch Impedance at 1.35 V
5-V Load Switch (LS2) With 100-mA or 500-mA Selectable Current Limit
VIN Range From
4 V
to 5.5 V
500-mΩ (Max) Switch Impedance at 5 V
High-Voltage Load Switch (
LS3
) With 100-mA or 500-mA Selectable Current Limit
VIN Range From 1.8 V to 10 V
500-mΩ (Max) Switch Impedance
Supervisor With Built-in Supervisor Function Monitors
DCDC1, DCDC2 ±4% Tolerance
DCDC3, DCDC4 ±5% Tolerance
LDO1 ±5% Tolerance
Protection, Diagnostics, and Control:
Undervoltage Lockout (UVLO)
Always-on Push-Button Monitor
Overtemperature Warning and Shutdown
Separate Power-Good Output for Backup and Main Supplies
I
2
C Interface (Address 0x24) (See
Timing Requirements
for I
2
C Operation at 400 kHz)