Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRF0208-SP Radiation-Hardness-Assured (RHA), Near-DC to 11GHz, Fully Differential
RF Amplifier
1 Features
- Standard microcircuit drawing
(SMD), 5962-24202
- Radiation:
- Total ionizing dose
(TID)
- Radiation
hardness assurance (RHA) up to 100krad (Si) TID
- Enhanced low dose
rate sensitivity (ELDRS) free process
- High dose rate
radiation lot acceptance testing (HDR RLAT) up to 100krad (Si)
TID
- Single event effects
(SEE)
- Single event
latch-up (SEL) immune to linear energy transfer (LET) of
75MeV-cm2/mg
- Single event
transient (SET) characterized to LET of
75MeV‑cm2/mg
- Space-grade QMLP
- Lead-free
construction
- Extended temperature
range: –55°C to +125°C
- Excellent performance driving RF
ADCs
- Fixed power gain of 16dB in
single-ended-to-differential mode
- Bandwidth: 11GHz, 3dB
- Gain flatness: 8GHz, 1dB
- OIP3: 36dBm (2GHz), 32dBm (6GHz)
- P1dB: 14.5dBm (2GHz), 11dBm
(6GHz)
- NF: 6.8dB (2GHz), 6.8dB (6GHz)
- Gain and phase imbalance: ±0.3dB
and ±3º
- Power-down feature
- Single-supply operation: 3.3V
- Active current: 138mA