Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TS321 Low-Power Single Operational Amplifier
1 Features
- Wide Power-Supply Range
- Single Supply from 3 V to 30 V
- Dual Supply from ±1.5 V to ±15 V
- Large Output Voltage Swing from 0 V to 3.5 V (Minimum) (VCC = 5 V)
- Low Supply Current at 500 μA (Typical)
- Low Input Bias Current at 20 nA (Typical)
- Stable With High Capacitive Loads