Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TS5A23167 0.9-Ω dual SPST analog switch 5-V, 3.3-V 2-channel analog switch
1 Features
- Isolation in Powered-Off Mode, V+ = 0
- Low ON-State Resistance (0.9 Ω)
- Control Inputs Are 5.5-V Tolerant
- Low Charge Injection
- Low Total Harmonic Distortion (THD)
- 1.65-V to 5.5-V Single-Supply Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model(A114-B, Class II)
- 1000-V Charged-Device Model (C101)