SLLSEK3E July 2015 – September 2017 TUSB4041I
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TUSB4041I device is a four-port USB 2.0 hub. The device provides USB high-speed or full-speed connections on the upstream port. The device also provides USB high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed, and low-speed connections, the USB high-speed, full-speed and low-speed connectivity is enabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, the USB high-speed connectivity are disabled on the downstream ports.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB4041I | HTQFP (64) | 10.00 mm × 10.00 mm |