SLLSEW4A June 2017 – August 2017 TUSB8043
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Computer Systems, Docking Stations, Monitors, Set-Top Boxes
The TUSB8043 is a four-port USB 3.1 Gen1 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TUSB8043 | VQFN (64) | 9.00 mm × 9.00 mm |
Changes from * Revision (June 2017) to A Revision