Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TXB0104 4-Bit Bidirectional Voltage-Level Translator With Automatic Direction
Sensing and ±15kV ESD Protection
1 Features
- 1.2V to 3.6V on A port and 1.65V to 5.5V on B
port (VCCA ≤ VCCB)
- VCC isolation feature: if either
VCC input ss at GND, all outputs are in the high-impedance
state
- Output enable (OE) input circuit referenced to
VCCA
- Low power consumption, 5μA maximum
ICC
- I OFF supports partial power-down mode
operation
- Latch-up Performance Exceeds 100mA Per JESD 78,
Class II
- ESD Protection Exceeds JESD 22
- A Port:
- 2500V Human-Body Model (A114-B)
- 1500V Charged-Device Model (C101)
- B Port:
- ±15kV Human-Body Model (A114-B)
- 1500V Charged-Device Model (C101)