Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TXB0304 4-Bit Bidirectional Level-Shifter/Voltage Translator with Automatic Direction Sensing
1 Features
- Fully Symmetric Supply Voltages, 0.9 V to 3.6 V on A Port and 0.9 V to 3.6 V
- VCC Isolation Feature – If Either VCC Input is at GND, all Outputs are in High-Impedance State
- OE Input Circuit Referenced to VCCA
- Low Power Consumption, 5 μA Max (ICCA or ICCB)
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 8000-V Human-Body Model (A114-B)
- 1000-V Charged-Device Model (C101)
2 Applications
- Personal Electronics
- Industrial
- Enterprise
- Telecom