SCES638D October 2007 – June 2017 TXS0101
PRODUCTION DATA.
This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TXS0101DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
TXS0101DCK | SC70 (6) | 2.00 mm × 1.25 mm |
TXS0101DRL | SOT-5X3 (6) | 1.90 mm × 1.60 mm |
TXS0101YZP | DSBGA (6) | 0.89 mm × 1.39 mm |