Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TXU0204-Q1 Automotive 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs and 3-State Outputs
1 Features
- AEC-Q100 qualified for automotive
applications
- Available in wettable flank QFN
(WBQA) package
- Fully configurable dual-rail design allows each port to operate from 1.1 V to
5.5 V
- Up to 200 Mbps support for 3.3 V to 5.0 V
- Schmitt-trigger inputs allows for slow and noisy
inputs
- Inputs with integrated
static pull-down resistors prevent channels from floating
- High drive strength (up to 12 mA
at 5 V)
- Low power consumption
- 3 µA maximum (25°C)
- 6 µA maximum (–40°C to
125°C)
- VCC isolation
and VCC disconnect (Ioff-float) feature
- If either VCC
input is <100 mV or disconnected, all outputs are disabled and become
high-impedance
- Ioff supports partial-power-down mode
operation
- Control logic (OE) with
VCC(MIN) circuitry allows for control from either A or
B port
- Pinout compatible with TXB family level
shifters
- Available in other variants that support common applications: TXU0104-Q1,
TXU0304-Q1
- Operating temperature from –40°C to +125°C
- Latch-up performance exceeds 100 mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2500-V human-body
model
- 1500-V charged-device
model