Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
UCC28065 Natural Interleaving™ Transition-Mode PFC Controller with High Light-Load Efficiency Supporting High-Frequency Switching up-to 800 kHz
1 Features
- Input filter and output capacitor ripple-current reduction
- Reduced current ripple for higher system reliability and smaller bulk capacitor
- Reduced EMI filter size
- Higher switching frequency support
- Up-to 800-kHz switching frequency, reducing boost inductor size to at least one-half in size
- Improved input-current THD
- High light-load efficiency
- User adjustable phase management with input voltage compensation
- Burst mode operation with adjustable burst threshold
- Helps enable compliance to EUP Lot6 tier II, CoC tier II and DOE Level VI standards
- Sensorless current-shaping simplifies board layout and improves efficiency
- Input line feed-forward for fast line transient response
- Inrush-safe current limiting:
- Prevents MOSFET conduction during inrush
- Eliminates CCM operation and reverse recovery events in output rectifier
2 Applications
- Slim AC/DC for LED and OLED TVs
- All-in-one PC
- High-density AC/DC and gaming adapters
- Home audio systems
- Server, telecom, and DIN rail power supplies