IO-Link & digital I/Os

Improve efficiency and increase uptime in industrial systems

parametric-filterView all products
Our IO-Link interface transceivers provide system-level protection for point-to-point industrial communications for three-wire actuator and sensor connection. These devices feature small packages with pin configurability, helping you simplify designs, reduce system costs and support numerous sensor types.

Browse by category

Select by type

IO-Link transceivers

Integrated IEC 61000 ESD, EFT and surge-protected IO-Link transceivers for optimized sensor and automation applications

Digital output switches

NPN, PNP, and push-pull configurable solutions with integrated EMC protection and 3.3-V and 5-V LDO options

Related categories
High-side switches

Industrial high-side switches with current sensing, adjustable current limit, and broad selection of RDS-on to enable reliable output power protection for PLC digital output modules.

Featured IO-Link & digital I/Os

Technical resources

Video
Video
IO-Link Technology Enables Smarter Factories
Learn about how TI’s TIOL111 IO-Link transceiver and TIOS101 digital sensor output driver with integrated EMC protection can simplify your design and reduce system cost
Application brief
Application brief
How Are IO-Link Solutions Enabling Smarter Factories?
This application brief explains how IO-Link and Texas Instruments' IO portfolio enable connectivity between sensors, actuators and control systems for current and future factory designs.
document-pdfAcrobat PDF
Technical article
Technical article
IO-Link: The backbone of the smart factory
IO-Link is an important interface to implement the factory transition to a “smart factory” where data is easily exchanged and harnessed to keep factories running at maximum efficiency. 
document-pdfAcrobat PDF

Discover featured applications

Field transmitter & sensor
Connect field transmitters and sensors on the factory floor while increasing reliability and efficiency
PLC, DCS and PAC
Design flexible control systems to communicate with a variety of field devices.
Industrial & collaborative robot
Achieve simplified integration and maintenance in your industrial and collaborative robot designs.

Connect field transmitters and sensors on the factory floor while increasing reliability and efficiency

The factory floor relies on accurate data from field transmitters and sensors to monitor multiple variables including proximity, pressure, and temperature.

Our IO-Link devices offer integrated IEC 61000-4-4 (EFT), IEC 61000-4-5 surge, fault reporting functions (undervoltage, overcurrent and overtemperature) and LDO's in a small VQFN packaging that enable you to communicate in harsh industrial environments while lowering power consumption and saving board space. 

Featured resources

REFERENCE DESIGNS
  • TIDA-010263 – IO-Link device implementation for sensors and actuator reference design
  • TIDA-01335 – Ultra-Small IO-Link Sensor Transmitter with RTD Front End Reference Design
  • TIDA-01386 – Ultrasonic Distance Sensor with IO-Link Reference Design
PRODUCTS
  • TIOL221 – Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI
  • TIOL112 – IO-Link device transceiver with low residual voltage and integrated surge protection
  • TIOS102 – Digital sensor output driver with low residual voltage and integrated surge protection
HARDWARE DEVELOPMENT

Design flexible control systems to communicate with a variety of field devices.

PLC, DC, and DAC systems ensure real-time monitoring and configuration of the factory floor. 

Our IO link portfolio offers both IO link transceivers and digital inputs/outputs, a wide supply voltage range of 7V to 36V, and even SPI interface compatibility to communicate with a variety of sensors, actuators and systems.

Featured resources

REFERENCE DESIGNS
  • TIDA-010234 – Eight-port IO-Link master reference design
  • TIDA-010016 – 8 Port IO-Link Master Reference Design
PRODUCTS
  • TIOL221 – Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI
  • TIOL112 – IO-Link device transceiver with low residual voltage and integrated surge protection
  • TIOS102 – Digital sensor output driver with low residual voltage and integrated surge protection
HARDWARE DEVELOPMENT

Achieve simplified integration and maintenance in your industrial and collaborative robot designs.

Easily integrate IO-Link into collaborative robot designs, to achieve real-time diagnostic and maintenance of your robot and it's surrounding environment. 

Leverage our IO-Link integrated features such as single or dual channel configuration, reverse polarity protection, current-limit setting, all within a small space saving package.  

Featured resources

PRODUCTS
  • TIOL221 – Dual-channel IO-Link device physical layer with integrated LDO regulator and SPI
  • TIOL112 – IO-Link device transceiver with low residual voltage and integrated surge protection
  • TIOS102 – Digital sensor output driver with low residual voltage and integrated surge protection
HARDWARE DEVELOPMENT

Reference designs related to IO-Link & digital I/Os

Use our reference design selection tool to find designs that best match your application and parameters.