UV (420nm 未満) 対応 DMD

Enable precise, high-throughput light control for additive manufacturing and lithography

parametric-filter製品をすべて表示
Our ultraviolet digital micromirror devices (DMDs) deliver high-resolution, high-throughput light control for industrial processes that demand precision and repeatability. Optimized for wavelengths down to the deep-UV spectrum, these devices support applications such as direct imaging, 3D printing and semiconductor lithography. By combining optical efficiency with scalable design, our devices help engineers achieve faster workflows, sharper features and long-term reliability in production environments.

Featured ultraviolet (<420nm) DMDs

DLP78TUV
UV (420nm 未満) 対応 DMD

3D プリント用 0.78 HEP UV DMD

概算価格 (USD) 1ku | 270

DLP991UUV
UV (420nm 未満) 対応 DMD

0.99 型、高速、2176 x 4096、UV Type A DLP® デジタル マイクロミラー デバイス (DMD)

概算価格 (USD) 1ku | 10235

Why choose TI DLP ultraviolet DMDs?

checkmark

High speed & throughput

Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.

checkmark

Accuracy & precision

Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.

checkmark

Reliable MEMS technology

Operate reliably at UV (<420nm) wavelengths, with no replacements required.

DLP technology for industrial innovation

Driving innovation in digital manufacturing

Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.

High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.

アプリケーション・ノート
DLP® テクノロジーを活用してパネル レベルの先進的なパッケー ジングを実現する方法
This application brief covers trends in advanced packaging and how DLP technology unlocks the potential of this manufacturing process.
PDF | HTML
関連資料
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
New digital micromirror device with real-time correction enables equipment manufacturers to achieve high-resolution printing at scale, maximizing throughput and yield
digital imaging に関する主な製品
新製品 DLP991UUV アクティブ 0.99 型、高速、2176 x 4096、UV Type A DLP® デジタル マイクロミラー デバイス (DMD)
DLP991U アクティブ 0.99 インチ 4K 高速 DLP® デジタル マイクロミラー デバイス (DMD)
DLP9000XUV アクティブ 0.9 インチ、WQXGA、紫外線 (UV)、高速 DLP® デジタル マイクロミラー デバイス (DMD)

High-resolution, high-speed 3D printing powered by DLP technology 

TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.

With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.

アプリケーション・ノート
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
This report provides information on the transmittance of DMD windows across different regions of the wavelength spectrum. Understanding transmittance is important to understand overall optical efficiency of DMD systems.
PDF
アプリケーション・ノート
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Examine the design considerations for thermal, duty cycle, general optical, coherency, and high demagnification using a DMD designed to operate in the UVA region of the UV spectrum.
PDF | HTML

主なアプリケーションの概要

Desktop resin
DLP を採用すると、高精度で高信頼性の樹脂向けデスクトップ 3D プリンタを迅速に設計できます
Industrial 3D printing and additive manufacturing
DLP SLA (ステレオリソグラフィ) と SLS (選択的レーザー焼結) を使用する産業用付加製造に適した、DLP 3D プリント テクノロジー
Direct imaging
DLP テクノロジーの採用で直接描画が可能

DLP を採用すると、高精度で高信頼性の樹脂向けデスクトップ 3D プリンタを迅速に設計できます

DLP 技術は、高速なプリント速度、解像度性能、信頼性に関する最善の組み合わせを実現しており、手ごろな価格のデスクトップ アプリケーションに適したサイズと設計を採用したパーツを今すぐ入手することができます。

DLP 搭載の 3D プリンタは、迅速なプロトタイプ製作、歯科アプリケーション、鋳造、カスタム フィット製品、アクセサリ、コンシューマの各アプリケーションで広く採用されています。

3D プリントに適した DLP 技術の利点:

  • 高解像度
  • レイヤー全体の露光
  • 焦点を合わせ、ピクセル単位の精度を確保した投影
  • 信頼性の高い MEMS テクノロジー

主なリソース

最終製品 / サブシステム
製品
  • DLP301S – 0.3 インチ、WQHD、大電力、近紫外線 (NUV)、DLP® デジタル マイクロミラー デバイス (DMD)
  • DLP6500FYE – 0.65 インチ、1080p、s600、DLP® デジタル マイクロミラー デバイス (DMD)

DLP SLA (ステレオリソグラフィ) と SLS (選択的レーザー焼結) を使用する産業用付加製造に適した、DLP 3D プリント テクノロジー

付加製造に適した DLP 技術を採用すると、メーカー各社は設計サイクルの高速化、プロトタイプの迅速な調整、量産パーツのプリントを実行できます。

DLP ステレオリソグラフィ (SLA) プリンタは、露光を実施して液体樹脂を硬化します。DLP 採用の 3D プリンタが搭載している、選択的レーザー焼結 (SLS) システムは、レーザーの熱エネルギーを使用して微粉末を互いに結合します。

  • 高分解能のマイクロミラー アレイ採用で、1μm 以下の分解能を実現できます。
  • 幅広い波長のサポート (355 ~ 2500nm)
  • ポリマー、樹脂、焼結粉末、および他の構築材料との広範な互換性。

主なリソース

製品
  • DLP9000 – 0.9 インチ、WQXGA、DLP® デジタル マイクロミラー デバイス (DMD)
  • DLP6500FLQ – 0.65 インチ、1080p、Type A、DLP® デジタル マイクロミラー デバイス (DMD)
  • DLP9500 – 0.95 インチ、1080p、DLP® デジタル マイクロミラー デバイス (DMD)
ハードウェア開発
  • DLPLCR90EVM – DLP® 0.90 インチ、WQXGA、A タイプのデジタル マイクロミラー デバイス (DMD) の評価基板
  • DLPLCR95EVM – DLP9500 DMD 評価基板

DLP テクノロジーの採用で直接描画が可能

DLP 技術は高速で高分解能の光パターンを出力し、接触型マスクを使用せずに、フォトレジスト フィルムや他の感光物質を露光します。その結果、部材コストの低減、製造レートの向上、迅速なパターン変更が可能になるほか、即時補正が可能な DLP 直接描画機能を活用して、PCB (プリント基板) の製造、フラット パネル ディスプレイの修復、レーザー マーキング、その他の露光システムを実現することができます。

デジタル直接描画で DLP 技術を選択する利点:

  • 幅広い波長のサポート (355 ~ 2500nm)
  • さまざまな種類のフォトレジストとコーティングとの互換性を確保

主なリソース

製品
  • DLP9500 – 0.95 インチ、1080p、DLP® デジタル マイクロミラー デバイス (DMD)
  • DLP9500UV – 0.95 インチ、1080p、UV、DLP® デジタル マイクロミラー デバイス (DMD)
  • DLP9000X – 0.9 インチ、WQXGA、高速 DLP® デジタル マイクロミラー デバイス (DMD)
ハードウェア開発
  • DLPLCR90EVM – DLP® 0.90 インチ、WQXGA、A タイプのデジタル マイクロミラー デバイス (DMD) の評価基板
  • DLPLCR95UVEVM – DLP9500UV DMD 評価基板

UV (420nm 未満) 対応 DMD の設計と開発

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

ハードウェア

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation arrow-right

ソフトウェア

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API) arrow-right

光学モジュール

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD) arrow-right

教育用リソース

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues arrow-right

パートナー

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components arrow-right

The movement toward advanced packaging within the semiconductor industry requires a parallel evolution in lithography — and DLP technology is the key to achieving it.
詳細

技術リソース

ビデオ・シリーズ
ビデオ・シリーズ
DLP Labs: Light control
This training starts with the basics of DLP® technology and mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily.
製品概要
製品概要
TI DLP Technology For 3D Printing (Rev. F)
This application brief describes how DLP technology is used in 3D printing applications and provides a comparison of the different DLP 3D printing products currently available.
document-pdfAcrobat PDF
アプリケーション・ノート
アプリケーション・ノート
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Learn about how to best operate compatible DMDs in the UVA region including thermal, duty cycle, optical, coherency, and other design considerations.
document-pdfAcrobat PDF