The attached S-Parameters are recorded in single ended to differential configuration with the device at 25 degrees celcius, and a 5V single supply.

The INM pin is tied to ground through a series capacitor and resistor. Both of these components are included in the S-Parameter measurement (shown in datasheet). 

Port 1 - INP
Port 2 - OUTM
Port 3 - OUTP