LMH6657 SPICE MODEL PERFORMANCE

	THIS FILE BEST VIEWED WITH WINDOWS NOTEPAD.

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, SLEW RATE
	VARIATION WITH INPUT DRIVE (SLEW ENHANCEMENT), HIGH 
	CLOAD DRIVE TO 1000 PF, COMMON MODE REJECTION, POWER
	SUPPLY REJECTION ON BOTH RAILS, INPUT VOLTAGE NOISE
	WITH 1/F, INPUT CURRENT NOISE WITH 1/F, OUPUT IMPEDANCE,
	INPUT CAPACITANCE, INPUT BIAS CURRENT, INPUT COMMON MODE
	RANGE, NO PHASE REVERSAL WHEN INPUT COMMON MODE RANGE
	EXCEEDED, INPUT OFFSET, INPUT CLAMPS TO THE RAIL, OUTPUT
	CLAMPS TO THE RAIL, AND QUIESCENT SUPPLY CURRENT.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.

	SPEC			MACRO		DATA
				MODEL		SHEET

	BANDWIDTH @ AVCL= +1	288		300		MHZ

	PEAKING @ AVCL= +1	0.4		2.8		DB

	BANDWIDTH @ AVCL= +2	132		120		MHZ

	PEAKING @ AVCL= +2	1.6		2.4		DB

	BANDWIDTH @ AVCL= +5	 37		 32		MHZ

	BANDWIDTH @ AVCL=+10	 16		 16		MHZ

	BANDWIDTH @ AVCL= -1	128		140		MHZ

	PEAKING @ AVCL= -1	1.4		1.3		DB

	BANDWIDTH @ AVCL= -2	 85		 87		MHZ

	BANDWIDTH @ AVCL= -5	 30		 31		MHZ

	BANDWIDTH @ AVCL=-10	 15		 17		MHZ

	GAIN FLATNESS		 21		 20		MHZ
	TO 0.1 DB

	SETTLES IN LESS THAN
	120NS @ CLOAD = 1000PF
	IN SERIES W 20 OHMS IN	YES		YES
	PARALLEL WITH 500 OHMS
	AT AVCL = +2

	AVOL @   DC		 100		100		DB

	AVOL @   1 MHZ		  44		 44		DB

	AVOL @ 100 MHZ		  2.5		 3.7		DB

	SLEW RATE @ VOD <=0.6    340		  ?		V/US

	SLEW RATE @ VOD =0.75    370		  ?		V/US

	SLEW RATE @ VOD =1.0     393		350		V/US

	SLEW RATE @ VOD =2.0     610		650		V/US

	SLEW RATE @ VOD =2.5     680		700		V/US

	SLEW RATE @ VOD =3.0     720		  ?		V/US

	SLEW RATE @ VOD =4.0     730		  ?		V/US

	SLEW RATE @ VOD >=5      750		  ?		V/US

	INPUT V NOISE  10 HZ	119		120		NV/RHZ
	INPUT V NOISE   1 KHZ	 16		 16		NV/RHZ
	INPUT V NOISE 100 KHZ	 11		 11		NV/RHZ

	INPUT I NOISE   10 HZ	100		100		PA/RHZ
	INPUT I NOISE   1 KHZ	 10		 12		PA/RHZ
	INPUT I NOISE 100 KHZ	2.2		2.1		PA/RHZ

	OUTPUT IMPEDANCE	0.12		0.08		OHM
	@    1 MHZ

	OUTPUT IMPEDANCE	1.20		0.80		OHM
	@   10 MHZ

	OUTPUT IMPEDANCE	14.3		12.0		OHM
	@  100 MHZ

	INPUT BIAS CURRENT	12.5 		5-20		UA

	INPUT CAPACITANCE	1.8		1.8		PF

	VOS			1.1		1.1		MV

	SWING AT IO=NIL		+0.77/-0.76	+0.75/-0.72	V

	SWING AT IO=150 MA	+1.55/-1.50	+1.50/-1.45	V

	ICC @  5V		6.2		6.2		MA

	ICC @ 10V		6.5		6.5		MA

	CMRR , F ZERO		88,100		88,100		DB,KHZ

	PSRRN , F ZERO		85,  7		85,  8		DB,KHZ

	PSRRN , F ZERO		83,111		83,100		DB,KHZ