LMH6601 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT CURRENT THRU THE SUPPLY RAILS,
	OUTPUT SWING, GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQUENCY EFFECTS, POWER SUPPLY REJECTION WITH FREQUENCY
	EFFECTS, INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE,
	INPUT CAPACITANCE, INPUT BIAS CURRENT WITH TEMPERATURE EFFECTS,
	INPUT COMMON MODE RANGE, INPUT OFFSET, HIGH CLOAD EFFECTS,
	OUTPUT IMPEDANCE, OUTPUT CURRENT LIMIT, INPUT AND OUTPUT CLAMPS
	TO THE RAIL, AND QUIESCENT CURRENT VS SUPPLY VOLTAGE.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET
	
	INPUT VOLTAGE NOISE	1500		1500		nV/RHZ
	@ 10 HZ

	INPUT VOLTAGE NOISE	 7.9		 8.4		nV/RHZ
	@ 1 MHZ

	INPUT CURRENT NOISE	 53		 50		fA/RHZ
	@ 1 MHZ

	INPUT BIAS CURRENT	 1		 1		pA
	@  27 DEG C

	INPUT BIAS CURRENT	200		200		pA
	@ 125 DEG C

	INPUT CAPACITANCE	1.0		1.3		pF

	VOS			 1		 1		mV

	SLEW RATE		260		260		V/US

	GAIN,PHASE @   1  HZ	64,180		64,180		DB/DEG

	GAIN,PHASE @ 125 MHZ	 0, 43		 0, 35		DB/DEG

	PEAKING @ AVCL = +2	 0.7		 1.0		DB
	@RF,RI = 604
	@ CL =  0 PF

	PEAKING @ AVCL = +2	 3.7		 4.5		DB
	@RF,RI = 604
	@ CL = 20 PF

	RISO REQ'D FOR		PER DATA SHEET
	VARIOUS CLOADS
	10 - 220 PF

	OUTPUT IMPEDANCE	0.13		0.2		OHM
	@  10 KHZ

	OUTPUT IMPEDANCE	2.8		2.9		OHM
	@  10 MHZ

	OUTPUT IMPEDANCE	33		33		OHM
	@ 100 MHZ

	SWING @ RL = 10K	16		10		mV

	SWING @ IO = 50 MA	0.25		0.25		V

	CMRR , ZERO		69,650		71,600		DB,KHZ

	PSRR+ , ZERO		70,150		69,150		DB,KHZ

	PSRR- , ZERO		68,150		69,200		DB,KHZ

	IO @ VTOTAL = 5.0	+-120		>75		mA

	IO @ VTOTAL = 2.7	+-100		>64		mA

	IQ @ VTOTAL = 5.0	9.6		9.6		mA

	IQ @ VTOTAL = 3.3	9.0		9.0		mA