The attached models are property of Texas Instruments and provided without warranty.

These models are subject to change without notice, please confirm that you have the 
latest models with respect to the release of your DSP.

The thermal model within this compressed file support the following DSP(s):
	tms320c6670


These models are provided without warranty.

The models contained within this compressed file are suitable various power configurations and should scale properly within the allowable configuration limits.

It is the responsibility of the end user of these files and application hardware to assure that each device does not exceed the allowable thermal conditions established and documented within each respected application note or data manual.

When no data manual exists, the maximum allowable junction temperature shall not under any condition exceed 100C! 

Failure to comply with this requirement will reduce device reliability and void any device warranty. 

As always, refer to your data manual for absolute maximum operating conditions.

The following resistive values are provided for reference purposes only for the for the tms320c6670 DSP model.

++Delphi Model++
Node i			Node j			Resistance (K/W)
Top Inner		Bottom Outer	5.676049e+001
Junction 1		Top Inner		1.800000e-001
Bottom Inner	Bottom Outer	8.397470e+000
Bottom Inner	Package Side	1.538617e+002
Junction 1		Bottom Inner	1.701680e+000
Bottom Outer	Package Side	6.903620e+000
Junction 1		Bottom Outer	1.656240e+001


++2R Model++
Junction	Top		1.800000e-001
Junction	PCB		3.710000e+000