This is s-parameter models for through path of A0 to B0. The other paths will have similiar performance. This provides model for an average HD3SS3202 ON channel. This can be used for Insertion and Return Loss simulations.

The port order of this s4p file is as follows.
[1 <--> 2]
[3 <--> 4]

(1 3) is input pair and (2 4) is output pair.