LMH6618 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, OUTPUT CURRENT LIMIT, OPEN LOOP GAIN
	AND PHASE WITH RL AND CL EFFECTS, SLEW RATE, COMMON MODE
	REJECTION WITH FREQ EFFECTS, POWER SUPPLY REJECTION WITH
	FREQ EFFECTS, INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT
	NOISE WITH 1/F, INPUT BIAS CURRENT, INPUT BIAS CURRENT
	VS COMMON MODE VOLTAGE, INPUT COMMON MODE RANGE, INPUT
	OFFSET VOLTAGE WITH TEMPERATURE EFFECTS, AND QUIESCENT
	CURRENT VS VOLTAGE AND TEMPERATURE. MODEL INCLUDES
	DOUBLE DIFF INPUT PROTECTION DIODES.
	MODEL DOES NOT INCLUDE SHUTDOWN.

	MODEL TEMP RANGE IS -40 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 12	2.7 TO 12	V
	RANGE

	TWO BACK-BACK DIFF	 YES		 YES
	INPUT DIODES
	
	INPUT VOLTAGE NOISE	 180		 180		nV/RHZ
	@  10  HZ

	INPUT VOLTAGE NOISE	 9.2		10.1		nV/RHZ
	@ 100 KHZ

	INPUT VOLTAGE NOISE	  9		  9		nV/RHZ
	@  1 MHZ

	INPUT CURRENT NOISE	 36		 36		pA/RHZ
	@  10 HZ

	INPUT CURRENT NOISE	  1		  1		pA/RHZ
	@  100 KHZ

	SLEW RATE		  56		  55		V/US

	-3DB @ AVCL=1		 112	       	 130	        MHZ		 
        AND RL = 1K

	-3DB @ AVCL=2		  63		  55		MHZ		 
        AND RL = 1K

	-3DB @ AVCL=5		  16		  14		MHZ		 
        AND RL = 1K

	-3DB @ AVCL=10		 6.9		 5.6		MHZ
        AND RL = 1K

	-3DB @ AVCL=1		  93		  85		MHZ
        AND RL = 150

	CMRR/FZERO		101/8		102/5		DB/KHZ

	PSRR+/FZERO		103/1.4		102/2		DB/KHZ

	PSRR-/FZERO		101/1.2		102/2		DB/KHZ

	INPUT BIAS CURRENT	0.9/1.5		0.9/1.5		UA

	INPUT COMMON MODE	(V+)+0.2	(V+)+0.2	V
	VOLTAGE RANGE		(V-)-0.2	(V-)-0.2	V

	VOS			 100		 100		UV

	TCVOS AVG		 0.8		 0.8		UV/C

	SWING AT RL= 1 K	+- 50		+- 60		mV

	SWING AT RL= 150	+-260		+-240		mV

	OUTPUT ILIMIT		 +-48		>+-36		mA

	IQ @ 2.2 V		 1.15 		 1.15		mA

	IQ @  10 V		 1.43		 1.33		mA

	IQ @ 5V,-40 DEG C	 1.12		 1.12		mA

	IQ @ 5V, 27 DEG C	 1.25		 1.25		mA

	IQ @ 5V,125 DEG C	 1.46		 1.45		mA