SILKSCREEN GENERATOR
                              --------------------

                         05:37 PM Tuesday, June 17, 2014
Job Name: C:\TempLayouts\PCM5242-TPA6120A2_QFN-REF2\PCB\PCM5242-TPA6120A2_QFN-REF2.pcb


    Silkscreen Side To Process           : BOTH

    Process All Cell Types               : YES

    Top Silkscreen For Selected Cells    : Silkscreen Reference Designator Top
                                         : Silkscreen Outline Top

    Bottom Silkscreen For Selected Cells : Silkscreen Reference Designator Bottom
                                         : Silkscreen Outline Bottom

    Break Silkscreen Using               : Conductive Pads

    Break Graphics Pad Clearance         : 0.0250mm

    Break Graphics Via Clearance         : 0.0250mm

    Break Text Pad Clearance             : 0.0250mm

    Break Text Via Clearance             : 0.0250mm

    Broken Graphics Line Width           : 0.0500mm

    Broken Text Line Width               : 0.2000mm
    


    TOP Silkscreen Data Created Successfully (5058 Geometries).


    BOTTOM Silkscreen Data Created Successfully (3631 Geometries).