Configurable & programmable logic ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Number of channels
Technology family
Images
Description
Subcategory
Status
Supply voltage (max) (V)
SN74AC3G99New
SN74ACT3G99New
TPLD1201-Q1New
SN74AC2G100New
SN74AC2G101New
SN74AC3G98New
SN74AC3G97New
TPLD1202-Q1New
TPLD801-Q1New
SN74LVC2G101New
SN74LVC3G58New
SN74LVC3G57New
SN74LVC2G100New
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
1.5V to 6V, ultra-configurable multi-function gate with 3-state outputs
AC
3
6
Automotive 4.5V to 5.5V, ultra-configurable multi-function gate with TTL compatible CMOS inputs
ACT
4
5.5
Automotive, 1.5V to 6V, ultra-configurable multi-function gate with 3-state outputs
AC
3
6
4.5V to 5.5V, ultra-configurable multi-function gate with TTL compatible CMOS and 3-state outputs
ACT
4
5.5
Programmable logic device with eight general purpose input or outputs (GPIOs)
—
—
5.5
Automotive Programmable logic device with eight general purpose inputs or outputs
—
—
5.5V
Two-channel configurable gate with flip-flop and Schmitt-trigger inputs
AC
2
6
Two-channel configurable gate for clock input with Schmitt-trigger inputs
AC
2
6
Automotive programmable-logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
—
—
5.5
Programmable logic IC with 10 general-purpose inputs or outputs (GPIOs) and I²C, SPI
—
—
5.5
Programmable logic device with six general purpose input or outputs (GPIOs)
—
—
5.5
Automotive programmable logic device with six general purpose input or outputs (GPIOs)
—
—
5.5
Two-channel 1.1V-to-3.6V configurable gate for clock input with Schmitt-trigger inputs
LVC
2
3.6
Automotive two-channel 1.1V-to-3.6V configurable gate for clock input with Schmitt-trigger inputs
LVC
2
3.6
Two-channel 1.1V-to-3.6V configurable gate with flip-flop and Schmitt-trigger inputs
LVC
2
3.6
Automotive two-channel 1.1V-to-3.6V configurable gate with flip-flop and Schmitt-trigger inputs
LVC
2
3.6
Automotive, three-channel configurable multiple-function gate
LVC
3
3.6
Automotive, three-channel 1.1V-to-3.6V multiple-function configurable gate
LVC
3
3.6
Three-channel 1.1V-to-3.6V multiple-function configurable gate
LVC
3
3.6
Automotive Catalog Ultra-Configurable Multi-Function Gate With 3-State Outputs
LVC
1
5.5
Enhanced Product Dual Retriggerable Monostable Multivibrator
AHC
2
5.5
Low-Power Ultra-Configurable Multiple-Function Gate with 3-State Outputs
AUP
1
3.6
Single retriggerable monostable multivibrator with Schmitt-trigger inputs
LVC
1
5.5
Enhanced Product Dual Retriggerable Monostable Multivibrators
LV-A
2
5.5
High Speed CMOS Logic Dual Retriggerable Precision Monostable Multivibrator
HC
2
6
Dual Monostable Multivibrators With Schmitt-trigger Inputs
LS
2
5.25
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Status
Enabled
Status
Technology family
Enabled
Technology family
Number of channels
Enabled
Number of channels
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
1
to
50
of
73
Page
1
of
2