NAND gates

Simplify your signal chain with combinational logic

parametric-filterView all products
Resolve common combinational logic issues such as enabling or disabling digital signals, monitoring multiple error signals or creating a latch with our portfolio of more than 200 NAND gates. Included are open-drain and Schmitt-trigger devices available in one- to six-channel configurations.

Browse by category

Select by parametric specification

Featured NAND gates

SN74LVC1G09B
NAND gates

1-ch, 2-input 1.1-V to 5.5-V AND gate with open-drain outputs

Approx. price (USD) 1ku | 0.024

SN74ACT132
NAND gates

4-ch, 4-input NAND gate with TTL compatible inputs

Approx. price (USD) 1ku | 0.075

SN74ACT132-Q1
NAND gates

Automotive 4-ch, 4-input NAND gate with TTL compatible inputs

Approx. price (USD) 1ku | 0.088

SN74AC132
NAND gates

Four-channel 2-input 2V-to-6V NAND gate

Approx. price (USD) 1ku | 0.09

SN74AC132-Q1
NAND gates

Automotive four-channel 2-input 2V-to-6V NAND gate

Approx. price (USD) 1ku | 0.106

SN74AC09-Q1
NAND gates

Automotive 4-ch, 2-input, 2V-to-6V AND gate

Approx. price (USD) 1ku | 0.126

Why choose our NAND gates?

checkmark

Wide operating voltage range

Select products ranging from 0.8V to 18V to fulfill all your application needs.

checkmark

Diverse package offering

Both leaded and nonleaded packages are available with pin counts ranging from 5 pins to 20 pins. Wettable flanks are available on select packages.

checkmark

Schmitt triggers

Our high-speed CMOS with Schmitt-trigger (HCS) products allow for superior noise immunity.

Common NAND gate applications

Design an alarm or tamper circuit with an S-R latch

Critical systems that need to flag and address events use alarm circuits. This video presents a simple set-reset (S-R) latching solution designed to avoid missing alarm trigger events.

 

Featured products for alarm and tamper circuits
SN74HCS03 ACTIVE Schmitt-trigger inputs quadruple 2-input positive-NAND gates with open-drain outputs
SN74HCS30-Q1 ACTIVE Automotive 8-input NAND gate with Schmitt-trigger inputs
SN74LVC1G00 ACTIVE Single 2-input, 1.65-V to 5.5-V NAND gate

Technical resources

Application brief
Application brief
Catch a Digital Signal
In order to ensure that an error state is correctly identified, a dedicated latch circuit can be used to catch even very brief pulses while using very little power.
document-pdfAcrobat PDF
Application note
Application note
Optimizing Design of Electronic Meters with Logic and Translation Use Cases
Logic gates, voltage translators, and other logic devices are utilized for many purposes throughout modern electronic systems.
document-pdfAcrobat PDF
Application note
Application note
Applications of Logic and Translation in IP Cameras (Rev. A)
This document provides example solutions for common design challenges in IP Cameras that can be solved using logic and translation.
document-pdfAcrobat PDF